
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASTM F 492 | 
                                                                                Type | 
                                                                        N/A Adapter Di-electric Nipple | 
                                                                                Style | 
                                                                        N/A Groove x MNPT | 
                                                                                Nominal Size | 
                                                                        N/A 1 1/4 in | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A -40 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 110 ºF | 
                                                                                Max Working Pressure | 
                                                                        N/A 20.7 psi | 
                                                                                Material | 
                                                                        N/A Steel Tube to ASTM A 513 | 
                                                                                Liner Material | 
                                                                        N/A Polypropylene | 
                                                                                Coatings | 
                                                                        N/A Zinc Plated | 
                                                                                Product Number | 
                                                                        N/A 0390218394 | 
                                                                                UPC Code | 
                                                                        N/A 69029153529 | 
                                                                                HPH Code | 
                                                                        N/A 605GR4848 | 
                                                                                Weight | 
                                                                        N/A 0.6 lb |