
Industry Standards/Certifications |
N/A UL and ULC Listed. |
Type |
N/A Standoff Strap |
Style |
N/A Two Hole |
Material |
N/A 20Ga Steel Sheet |
Finish |
N/A Zinc Plated Steel (Hot-Dip Galvanized optional) |
Pipe Size |
N/A 1 in |
Max. Hanger Spacing |
N/A 6 ft |
Product Number |
N/A 0500381629 |
UPC Code |
N/A 69029132309 |
HPH Code |
N/A 034GR1185 |
Weight |
N/A 0.12 lb |