
Industry Standards/Certifications |
N/A UL and ULC Listed. |
Type |
N/A Standoff Strap |
Style |
N/A Two Hole |
Material |
N/A 20Ga Steel Sheet |
Finish |
N/A Zinc Plated Steel (Hot-Dip Galvanized optional) |
Pipe Size |
N/A 1-1/4 in |
Max. Hanger Spacing |
N/A 6 1/2 ft |
Product Number |
N/A 0500381645 |
UPC Code |
N/A 69029132311 |
HPH Code |
N/A 034GR1186 |
Weight |
N/A 0.135 lb |