
Industry Standards/Certifications |
N/A cULus Listed. |
Type |
N/A Pipe Strap |
Style |
N/A Two Hole |
Material |
N/A 20Ga Steel Sheet |
Finish |
N/A Pre-Galvanized Carbon Steel per ASTM A653 |
Pipe Size |
N/A 3/4 in |
Product Number |
N/A 0500381207 |
UPC Code |
N/A 69029132081 |
HPH Code |
N/A 034GR1174A |
Weight |
N/A 0.07 lb |