
Industry Standards/Certifications |
N/A UL and ULC Listed. |
Type |
N/A Pipe Strap |
Style |
N/A One Hole |
Material |
N/A 20Ga Steel Sheet |
Finish |
N/A Zinc Plated Steel (Hot-Dip Galvanized optional) |
Pipe Size |
N/A 1-1/4 in |
Max. Hanger Spacing |
N/A 6 1/2 ft |
Product Number |
N/A 0500381041 |
UPC Code |
N/A 69029132077 |
HPH Code |
N/A 034GR1172A |
Weight |
N/A 0.103 lb |