
Industry Standards/Certifications |
N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40). |
Type |
N/A Insulation Protection Shield |
Shield Size |
N/A 18C |
Material |
N/A Carbon Steel |
Finish |
N/A Galvanized |
Stock Size |
N/A 14 Ga. |
Insulation OD |
N/A 17 in |
Product Number |
N/A 0500340203 |
UPC Code |
N/A 69029114576 |
HPH Code |
N/A 034GR6127 |
Fig. 260 Compatibility |
N/A 18 in |
Weight |
N/A 14.5 lb |