
Industry Standards/Certifications |
N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.4 |
Type |
N/A Plug |
Style |
N/A MNPT |
Nominal Size |
N/A 4 in |
Material |
N/A Cast Iron conforming ASTM A-126(A) |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 175 psi |
Product Number |
N/A 0318905122 |
UPC Code |
N/A 69029103548 |
HPH Code |
N/A 002GR1622 |
Weight |
N/A 3.76 lb |