
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.14; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.14; | 
                                                                                Type | 
                                                                        N/A Plug | 
                                                                                Style | 
                                                                        N/A MNPT | 
                                                                                Nominal Size | 
                                                                        N/A 1 in | 
                                                                                Material | 
                                                                        N/A Cast Iron conforming ASTM A-126 (A) | 
                                                                                Coatings | 
                                                                        N/A Black | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 175 psi | 
                                                                                Product Number | 
                                                                        N/A 0318901881 | 
                                                                                UPC Code | 
                                                                        N/A 69029103497 | 
                                                                                HPH Code | 
                                                                        N/A 002GR1594 | 
                                                                                Weight | 
                                                                        N/A 0.32 lb |