
Industry Standards/Certifications |
N/A ASME B16.14; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.14 |
Type |
N/A Bushing |
Style |
N/A MNPT x FNPT |
Nominal Size |
N/A 8 x 4 in |
Material |
N/A Cast Iron conforming ASTM A-126(A) |
Coatings |
N/A Black |
Max. Rated Pressure |
N/A 175 psi |
Product Number |
N/A 0318909561 |
UPC Code |
N/A 69029103633 |
HPH Code |
N/A 002GR1482 |
Weight |
N/A 13.93 lb |