
| Industry Standards/Certifications | N/A ASME B16.4; ASTM A-126 (A); ASTM A-153; ASME B1.20.1; ASME B16.4 | 
| Type | N/A Reducer | 
| Style | N/A FNPT x FNPT | 
| Nominal Size | N/A 2 1/2 x 2 in | 
| Material | N/A Cast Iron conforming ASTM A-126 (A) | 
| Max. Rated Pressure | N/A 175 psi | 
| Product Number | N/A 0300155405 | 
| UPC Code | N/A 69029101635 | 
| HPH Code | N/A 002GR1295 | 
| Weight | N/A 2.95 lb | 
| Coatings | N/A Black | 
