
| Industry Standards/Certifications | N/A ASME B16.1; ASTM A- 126 (A) or (B); ASTM A-153; ASME B1.20.1; ASME B16.1 | 
| Type | N/A Redcuer | 
| Style | N/A Flange x Flange | 
| Nominal Size | N/A 5 x 4 in | 
| Material | N/A Cast Iron conforming A 126(A) or (B) | 
| Coatings | N/A Black | 
| Max. Rated Pressure | N/A 200 psi | 
| Product Number | N/A 0306069600 | 
| UPC Code | N/A 69029102044 | 
| HPH Code | N/A 003GR6394 | 
| Weight | N/A 39.0 lb | 
