
Industry Standards/Certifications |
N/A ASME B16.12 Type 1; ASTM A-126(A); ASTM A-153; ASME B1.20.1; ASME B16.12 |
Type |
N/A Elbow |
Style |
N/A FNPT x FNPT |
Nominal Size |
N/A 2 in |
Material |
N/A Cast Iron conforming to ASTM A-126 (A) |
Coatings |
N/A Black |
Product Number |
N/A 0302901202 |
UPC Code |
N/A 69029101753 |
HPH Code |
N/A 003GR0002 |
Weight |
N/A 3.04 lb |