
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Clamp-Cross |
Style |
N/A Grooved |
Nominal Size |
N/A 5 x 3 x 2 1/2 in |
Body Material |
N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 |
Gasket Material |
N/A Grade “E” EPDM |
Bolts Material |
N/A
SAE J429, Grade 5, Zinc Electroplated ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Heavy Hex Nuts Material |
N/A
ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Coatings |
N/A Hot Dipped Zinc Galvanized (optional) |
Application |
N/A
Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS |
Bolt Size |
N/A 5/8 x 3 1/4 |
Min. Service Temperature Range |
N/A -40 ºF |
Max. Service Temperature Range |
N/A 230 ºF |
Max. Working Pressure |
N/A 500 psi |
Specified Torque § |
N/A 100 to 130 lb·ft |
Product Number |
N/A 0390091486 |
UPC Code |
N/A 69029176383 |
Weight |
N/A 0.01 lb |