
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Clamp-Cross | 
| Style | N/A Grooved | 
| Nominal Size | N/A 5 x 3 x 1 1/2 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Gasket Material | N/A Grade “T” Nitrile | 
| Bolts Material | N/A
                                                                                          SAE J429, Grade 5, Zinc Electroplated ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Heavy Hex Nuts Material | N/A
                                                                                          ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Coatings | N/A Hot Dipped Zinc Galvanized (optional) | 
| Application | N/A
                                                                                          Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils NOT FOR USE IN HOT WATER OR HOT AIR. | 
| Bolt Size | N/A 5/8 x 3 1/4 | 
| Min. Service Temperature Range | N/A -20 ºF | 
| Max. Service Temperature Range | N/A 180 ºF | 
| Max. Working Pressure | N/A 500 psi | 
| Specified Torque § | N/A 100 to 130 lb·ft | 
| Product Number | N/A 0390083434 | 
| UPC Code | N/A 69029176839 | 
| Weight | N/A 0.01 lb | 
