
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
| Type | N/A Branch Outlets | 
| Style | N/A Threaded | 
| Nominal Size | N/A 3 x 3/4 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536 | 
| Gasket Material | N/A Grade “E” EPDM | 
| U-Bolt Material | N/A Cold drawn steel and zinc plated. | 
| Heavy Hex Nuts Material | N/A
                                                                                          ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Coatings | N/A Rust inhibiting paint Color: ORANGE | 
| Application | N/A
                                                                                          Recommended for water service, diluted acids, alkalies solutions, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS | 
| Bolt Size | N/A 1/2 U-Bolt | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 230 ºF | 
| Max. Working Pressure | N/A 500 psi | 
| C.V. Value | N/A 25 | 
| Flow Data | N/A 2.0 ft | 
| Specified Torque § | N/A 30 to 40 lb·ft | 
| Product Number | N/A 0390171130 | 
| UPC Code | N/A 69029111323 | 
| Weight | N/A 2.70 lb | 
