
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 28 without links; Type 29 with links), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links). | 
| Type | N/A Beam Clamp | 
| Style | N/A Universal Forged Steel (UFS) Beam Clamp with Weldless Eye Nut Left-Hand Thread, with Links | 
| Material | N/A Forged Steel | 
| Finish | N/A Forged Steel - Zinc Plated | 
| Clamp Size No. | N/A 5 | 
| Rod Size | N/A 3/4 in | 
| Width of Beam Flange | N/A 11 - 15 in | 
| Max Flange Thickness | N/A 1.031 in | 
| Max Load1 | N/A 3230 lb | 
| Product Number | N/A 0500375324 | 
| UPC Code | N/A 69029179646 | 
| Weight | N/A 33.9 lb | 
