
Type |
N/A Ball Valve |
Style |
N/A 2-Piece |
Valve Size |
N/A 1/4 in |
Actuator Type |
N/A Handle |
Brand |
N/A SCI |
Handle Sleeve Material |
N/A Plastic |
Body Material |
N/A ASTM A351 GR CF8 (SS304) |
Seat Material |
N/A RTFE |
Ball Material |
N/A ASTM A351 GR CF8 (SS304) |
End Cap Material |
N/A CF8 Stainless Steel (304) |
Seal Material |
N/A PTFE |
Thrust Washer Material |
N/A PTFE |
Stem Packing Material |
N/A PTFE |
Packing Nut Material |
N/A 304 Stainless Steel |
Handle Washer Material |
N/A 304 Stainless Steel |
Handle Nut Material |
N/A 304 Stainless Steel |
Stem Material |
N/A ASTM A276 T-304 |
Handle Material |
N/A 304 Stainless Steel |
Cold Working Pressure |
N/A 800 lb |
Working Steam Pressure |
N/A 150 lb |
Product Number |
N/A 4373001010 |
UPC Code |
N/A 9220141706 |
Weight |
N/A 0.36 lb |