
| Type | N/A Circuit Balancing Valve | 
| Style | N/A Female Solder | 
| Valve Size | N/A 1 1/2 in | 
| Body Material | N/A Brass resistant to dezincification (DZR) | 
| Stem Material | N/A Dezincification resistant brass | 
| Valve Disc Material | N/A Bronze | 
| O-Ring Material | N/A EPDM | 
| Handwheel Material | N/A Thermoplastic | 
| Max. Pressure | N/A 235 psi | 
| Max. Temperature | N/A 300 ºF | 
| Flow Rate | N/A 20 - 29 gpm | 
| Handwheel Turns | N/A 8 | 
| Anvil Product Number | N/A 1330026325 | 
| UPC Code | N/A 66242897618 | 
| Weight | N/A 3.8 lb | 
