
Type |
N/A Balancing Valve |
Style |
N/A FNPT |
Valve Size |
N/A 1/2 in |
Body Material |
N/A CW510L |
Plug Material |
N/A CW510L |
Disc Gasket Material |
N/A EPDM Perox |
Gasket Washer Material |
N/A CW510L |
Balance Disc Material |
N/A CW510L |
Stem O-Ring Material |
N/A EPDM Perox |
Spring Cartridge Material |
N/A Brass |
Spring Material |
N/A Stainless Steel |
Disc Stem Material |
N/A Stainless Steel |
Stop Ring Material |
N/A Stainless Steel |
Washer Material |
N/A Brass |
Balancing Stem Material |
N/A CW510L |
Balancing Stem O-Ring Material |
N/A EPDM Perox |
Bonnet O-Ring Material |
N/A EPDM Perox |
Bonnet Material |
N/A CW510L |
Graduated Scale Material |
N/A Blue Polypropylene |
Reg. Indicator Material |
N/A Orange Polyamide |
On/Off Cap Material |
N/A Blue Polyamide |
Test Point/Plug Material |
N/A DZR Brass |
Medium |
N/A Water |
Min. Temperature |
N/A 15 ºF |
Max. Temperature |
N/A 260 ºF |
Max. Pressure |
N/A 300 psi |
Flow Rate |
N/A 0.98/2.35 gpm |
Anvil Product Number |
N/A 0763101201 |
UPC Code |
N/A 66242852092 |
Weight |
N/A 0.77 lb |