
Pipe Size |
N/A 8 |
O.D. |
N/A 9.05 in |
Bolt Size |
N/A 5/8 |
Material |
N/A Two carbon steel halfbands and two bolts and nuts |
Finish |
N/A Hot-Dip Galvanized with EG Bolts & Nuts |
Service |
N/A Clamps joints of socket fittings together to prevent distortion of pipe line under excessive water pressure. |
Approvals |
N/A Complies with Federal Specification A-A-1192A (Type 8) , ANSI/MSS SP-69 and MSS SP-58 (Type 8). |
Features |
N/A An economical method of anchoring joints of socket fittings when used on other than fire protection work. |
Product Number |
N/A 0500383260 |
UPC Code |
N/A 66242888938 |
HPH Code |
N/A 034GR4059D |
Weight |
N/A 14.5 lb |