
 
            | Items |   1/4-136-MI-BLK 136 1/4 BLK MI STRT ROD CPLG |   1/4-136-MI-PLTD 136 1/4 PLTD MI ROD COUPLING |   3/8-136-MI-BLK 136 3/8 BLK MI STRT ROD CPLG |   3/8-136-MI-PLTD 136 3/8 PLTD MI ROD COUPLING |   1/2-136-MI-BLK 136 1/2 BLK MI STRT ROD CPLG | |||||
| Industry Standards/Certifications | N/A Fig. 136: UL, ULC Listed (3⁄8" - 7⁄8" rod size) and FM Approved (3⁄8" and 1⁄2" rod size). Fig. 136R: UL Listed ( 1⁄2" and 3⁄8" rod size). | |||||||||
| Type | N/A Rod Coupling | |||||||||
| Rod Size | N/A 1/4 in | N/A 1/4 in | N/A 3/8 in | N/A 3/8 in | N/A 1/2 in | |||||
| Material | N/A Malleable iron | |||||||||
| Finish | N/A Black | N/A Zinc Plated | N/A Black | N/A Zinc Plated | N/A Black | |||||
| Max Load | N/A 230 lb | N/A 230 lb | N/A 730 lb | N/A 730 lb | N/A 1350 lb | |||||
| Product Number | N/A 0500016605 | N/A 0500319009 | N/A 0500016613 | N/A 0500319017 | N/A 0500016621 | |||||
| UPC Code | N/A 69029113603 | N/A 69029114469 | N/A 69029113604 | N/A 69029114470 | N/A 69029113605 | |||||
| HPH Code | N/A 034GR3535 | N/A 034GR3542A | N/A 034GR3536 | N/A 034GR3542B | N/A 034GR3537 | |||||
| Weight | N/A 0.06 lb | N/A 0.06 lb | N/A 0.1 lb | N/A 0.1 lb | N/A 0.20 lb | |||||
|  | ||||||||||
