
| Items |
2-3 1/2-275-Plain 275 2-31/2 ADJ RLL L/BASE STND |
2-3 1/2-275-GAL 275 2-31/2 GAL ADJ ROLL L/BASE |
4-6-275-Plain 275 4-6 ADJ ROLL L/BASE STAND |
4-6-275-GAL 275 4-6 GAL ADJ ROLL L/BASE |
8-10-275-Plain 275 8-10 ADJ ROLL L/BASE STAND |
|||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 46), WW-H-171-E (Type 47), ANSI/MSS SP-69 and MSS SP-58 (Type 46). | |||||||||
| Type | N/A Adjustable Pipe Roll Stand | |||||||||
| Style | N/A without Base Plate | |||||||||
| Pipe Size | N/A 2 to 3 1/2 | N/A 2 to 3 1/2 | N/A 4 to 6 | N/A 4 to 6 | N/A 8 to 10 | |||||
| Material | N/A Cast iron base plate, stand roll; steel adjusting screws | |||||||||
| Finish | N/A Plain | N/A Zinc Plated | N/A Plain | N/A Zinc Plated | N/A Plain | |||||
| Ambient Temperature [Max] | N/A 400 ºF | |||||||||
| Max Load | N/A 390 lb | N/A 390 lb | N/A 950 lb | N/A 950 lb | N/A 2,100 lb | |||||
| Product Number | N/A 0500182027 | N/A 0500365200 | N/A 0500182043 | N/A 0500365218 | N/A 0500182068 | |||||
| UPC Code | N/A 69029185036 | N/A 69029121124 | N/A 69029185037 | N/A 69029121126 | N/A 69029185038 | |||||
| HPH Code | N/A 034GR2124A | N/A 034GR2125A | N/A 034GR2124B | N/A 034GR2125B | N/A 034GR2124C | |||||
| Weight | N/A 7.8 lb | N/A 7.8 lb | N/A 10.3 lb | N/A 10.3 lb | N/A 18.1 lb | |||||
|
|
||||||||||