
| Items |
1/4-06-804 06-804 - Globe Valve, 1/4 UL/ULC |
1/2-06-804 06-804 - Globe Valve, 1/2 UL/ULC |
3/4-06-804 06-804 - Globe Valve, 3/4 UL/ULC |
1-06-804 06-804 - Globe Valve, 1 UL/ULC |
1 1/4-06-804 06-804 - Globe Valve, 11/4 UL/ULC |
|||||
| Industry Standards/Certifications | N/A UL/ULc Listed, FM Approved | |||||||||
| Type | N/A Globe Valve | |||||||||
| Style | N/A Soft Seat | |||||||||
| Valve Size | N/A 1/4 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
| Body Material | N/A Brass or Bronze | |||||||||
| Seat Material | N/A PTFE | |||||||||
| Handwheel Material | N/A JIS FC 20 painted red | |||||||||
| Pressure [Max] | N/A 300 psi | |||||||||
| Product Number | N/A 4324000300 | N/A 4324000302 | N/A 4324000304 | N/A 4324000306 | N/A 4324000308 | |||||
| UPC Code | N/A 87989800333 | N/A 87989800334 | N/A 87989800335 | N/A 87989800336 | N/A 87989800337 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.53 lb | N/A 0.62 lb | N/A 0.79 lb | N/A 1.17 lb | N/A 1.95 lb | |||||
|
|
||||||||||