| Type | N/A U-Bolts | 
| Style | N/A Standard U-bolt | 
| Size | N/A 6X5/8 | 
| Material | N/A Stainless Steel | 
| Hex Nut Material | N/A Stainless Steel | 
| Ambient Temperature [Max] | N/A 650 ºF | 
| Max Normal Load at 650°F | N/A 4,320 lb | 
| Max Normal Load at 750°F | N/A 3,382 lb | 
| Max Side Load at 650°F | N/A 1,080 lb | 
| Includes | N/A Four Finished Hex Nuts | 
| Product Number | N/A 0500332895 | 
| UPC Code | N/A 69029121539 | 
| HPH Code | N/A 034GR4333K | 
| Weight | N/A 0.9 lb | 
