| Type | N/A U-Bolts | 
| Style | N/A Standard U-bolt | 
| Size | N/A 36X1 | 
| Material | N/A Carbon Steel | 
| Hex Nut Material | N/A Carbon steel | 
| Finish | N/A Plain | 
| Ambient Temperature [Max] | N/A 650 ºF | 
| Max Normal Load at 650°F | N/A 11,800 lb | 
| Max Normal Load at 750°F | N/A 9,240 lb | 
| Includes | N/A Four Finished Hex Nuts | 
| Product Number | N/A 0500017223 | 
| UPC Code | N/A 69029182233 | 
| HPH Code | N/A 034GR4301 | 
| Weight | N/A 23.2 lb | 
