| Industry Standards/Certifications | N/A FM Approved. CSA standard B51 certified. | 
| Type | N/A TRI-FLEX LOOP® | 
| Style | N/A MNPT | 
| Nominal Pipe Size | N/A 1 1/4 | 
| Pressure at 70 °F | N/A 300 psi | 
| Material | N/A 300ss Ferrule CS Schd-40 Male NPT Schd-40 Carbon Steel Elbows Stainless Steel Corrugated Hose and Stainless Steel Braid | 
| Compression Movements | N/A 4 in | 
| Extension Movements | N/A 4 in | 
| Parallel Movements | N/A 4 in | 
| Rotation "X" Axis Movements | N/A 25 º | 
| Non-Parallel "Y" Axis Movements | N/A 2 in | 
| Spring Rate1 | N/A 9 lbf | 
| Product Number | N/A 0390234128 | 
| UPC Code | N/A 69029159357 | 
| Weight | N/A 9 lb | 
