| Type | N/A Branch Outlets | 
| Style | N/A Threaded | 
| Nominal Size | N/A 2 x 1 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Coatings | N/A Zinc Electroplated | 
| Gasket Material | N/A Grade “E” EPDM | 
| U-Bolt Material | N/A Carbon steel SAE J429 Gr. 2, zinc plated | 
| Heavy Hex Nuts Material | N/A Carbon Steel conforming to ASTM A-563 Gr. A or B of SAE J995 Gr. 2 | 
| Industry Standards/Certifications | N/A cULus Listed, FM Approved | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 230 ºF | 
| Max. Working Pressure | N/A 300 psi | 
| Product Number | N/A 0890123235 | 
| UPC Code | N/A 69029195378 | 
| Weight | N/A 1.1 lb | 
