| Industry Standards/Certifications | N/A Fig. 136: UL, ULC Listed (3⁄8" - 7⁄8" rod size) and FM Approved (3⁄8" and 1⁄2" rod size). Fig. 136R: UL Listed ( 1⁄2" and 3⁄8" rod size). | 
| Type | N/A Rod Coupling | 
| Rod Size | N/A 3/4 in | 
| Material | N/A Malleable iron | 
| Finish | N/A Black | 
| Max Load | N/A 3230 lb | 
| Product Number | N/A 0500016647 | 
| UPC Code | N/A 69029113607 | 
| HPH Code | N/A 034GR3539 | 
| Weight | N/A 0.44 lb | 
