| Brand | N/A Catawissa | 
| Type | N/A Hammer Union | 
| Connection Type | N/A NPT Threaded End | 
| Nominal Size | N/A 1-1/2 in | 
| Nut Material | N/A Ductile Iron | 
| Subs Material | N/A Steel Forging | 
| Subs Color | N/A Dark Gray | 
| Nut Color | N/A Blue | 
| SUB CWP | N/A 2000 psi | 
| NUT Test | N/A 3000 psi | 
| Product Number | N/A 0838500648 | 
| UPC Code | N/A 66242890935 | 
| HPH Code | N/A NA | 
| Weight | N/A 2.36 lb | 
