Industry Standards/Certifications | 
                                                                        N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35). | 
                                                                                Type | 
                                                                        N/A Structural "H" | 
                                                                                Style | 
                                                                        N/A With 212 Clamps | 
                                                                                Configuration | 
                                                                        N/A Type 2 | 
                                                                                Assembly | 
                                                                        N/A Bolted | 
                                                                                Pipe Size | 
                                                                        N/A 30 in | 
                                                                                Material | 
                                                                        N/A Carbon steel “H” section, PTFE bonded slide plates and carbon steel base. | 
                                                                                Finish | 
                                                                        N/A Galvanized | 
                                                                                Max Load Down | 
                                                                        N/A 24,000 lb | 
                                                                                Max Load Side | 
                                                                        N/A 6,000 lb | 
                                                                                Product Number | 
                                                                        N/A 0500120332 | 
                                                                                UPC Code | 
                                                                        N/A 69029179574 | 
                                                                                Weight | 
                                                                        N/A 240.616 lb |