| Industry Standards/Certifications | N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35). | 
| Type | N/A Structural Tee | 
| Style | N/A With End Plate | 
| Configuration | N/A Type 2 | 
| Assembly | N/A Bolted | 
| Pipe Size | N/A 2-1/2 in | 
| Material | N/A Carbon steel tee, PTFE bonded slide plates and carbon steel base. | 
| Finish | N/A Galvanized | 
| Max Load Down | N/A 8,000 lb | 
| Max Load Side | N/A 2,000 lb | 
| Product Number | N/A 0500591888 | 
| UPC Code | N/A 69029183242 | 
| Weight | N/A 20.3 lb | 
