Industry Standards/Certifications | 
                                                                        N/A A-A-1192A (Type 35). ANSI/MSS SP-69. MSS SP-58 (Type 35). | 
                                                                                Type | 
                                                                        N/A Structural Tee | 
                                                                                Style | 
                                                                        N/A None | 
                                                                                Configuration | 
                                                                        N/A Type 1 | 
                                                                                Assembly | 
                                                                        N/A Bolted | 
                                                                                Material | 
                                                                        N/A Carbon steel tee, PTFE bonded slide plates and carbon steel base. | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Max Load Down | 
                                                                        N/A 8,000 lb | 
                                                                                Product Number | 
                                                                        N/A 0500116108 | 
                                                                                UPC Code | 
                                                                        N/A 69029151990 | 
                                                                                Weight | 
                                                                        N/A 15.25 lb |