| Industry Standards/Certifications | N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350 | 
| Type | N/A Tee | 
| Connection Type | N/A Socket Weld | 
| Nominal Size | N/A 2 in | 
| Material | N/A Forged Carbon Steel | 
| Coatings | N/A Plain | 
| Class | N/A 3000 | 
| Product Number | N/A 0362026205 | 
| UPC Code | N/A 69029109156 | 
| HPH Code | N/A NA | 
| Weight | N/A 3.85 lb | 
