ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and
                                                                                Industry Standards/Certifications | 
                                                                        N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 | 
                                                                                Type | 
                                                                        N/A Nipple | 
                                                                                Style | 
                                                                        N/A Concentric Swage | 
                                                                                Nominal Size | 
                                                                        N/A 4 x 3/4 in | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Class | 
                                                                        N/A XH | 
                                                                                Product Number | 
                                                                        N/A 0338026909 | 
                                                                                UPC Code | 
                                                                        N/A 69029144406 | 
                                                                                HPH Code | 
                                                                        N/A NA | 
                                                                                Weight | 
                                                                        N/A 7.9 lb |