| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 18), WW-H-171-E (Type 19), ANSI/MSS SP-69 and MSS SP-58 (Type 18). UL, ULC Listed and FM Approved (Sizes 3/8" - 3/4"). | 
| Type | N/A Concrete Insert | 
| Nominal Size | N/A 1/2 in | 
| Housing Material | N/A Carbon Steel | 
| Coatings | N/A Black | 
| Mounting Type | N/A Insert Complete With Nut | 
| Max Load1 | N/A 1130 lb | 
| Product Number | N/A 0500210521 | 
| UPC Code | N/A 69029182341 | 
| HPH Code | N/A 034GR7400 | 
| Weight | N/A 0.86 lb | 
| 
                                                                            N/A
                                                                             | 
| N/A 1. Nail insert to wooden forms. 2. Where convenient, reinforcing rods may be placed in the opening through the top of the insert, or short lengths of reinforcing rod may be wired to the insert prior to pouring concrete. However, note that the specified load ratings and approvals are not dependent on the use of any reinforcing rods in contact with the insert. 3. After concrete is poured and forms removed, insert screw driver into slot in knockout plate and snap it out. 4. The nut may be put on the rod before inserting in the insert body. Then, turn rod so that elongated nut lies across the slot; screw rod through nut until rod is firmly against the top of the recess. | 
