Pipe Size |
N/A 2 |
Material |
N/A Carbon Steel |
Finish |
N/A Zinc Plated (Hot-Dip Galvanized optional) |
|
N/A Can be suspended by hanger rod or attached to wall. “T” slot in hanger permits side bolt to be installed after installation and setting of pipe. |
|
Approvals |
N/A Complies with Federal Specification A-A-1192A (Type 5), ANSI/MSS SP-69 and MSS SP-58 (Type 5) |
Load Rating |
N/A 400 lbf |
Rod Size |
N/A 3/8 |
Bolt Size |
N/A 1/4 |
Product Number |
N/A 0500300652 |
UPC Code |
N/A 69029114373 |
HPH Code |
N/A 034GR9941 |
Weight |
N/A 0.31 lb |