The SCI Press Technology for Carbon Steel Systems includes couplings, elbows, tees, adapters, reducers, caps, unions, and flanges for mechanical carbon steel systems. They're all available with EPDM or HNBR O-ring material.
They provide an economical and reliable piping connection that can be used for commercial, industrial, and residential markets; eliminating the need of using conventional methods of soldering and brazing.
SCI Press Carbon steel Fittings are intended for use with ASTM A53 carbon steel piping, Sched 10 and 40, in sizes ¾" to 4".
                                                                                Type | 
                                                                        N/A 90° Street Elbow | 
                                                                                Nominal Size | 
                                                                        N/A 1 1/2 x 1 1/2 in | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                O-Ring Material | 
                                                                        N/A EPDM | 
                                                                                Figure Number | 
                                                                        N/A SP799 | 
                                                                                Product Number | 
                                                                        N/A 4342010140 | 
                                                                                UPC Code | 
                                                                        N/A 65280817872 | 
                                                                                HPH Code | 
                                                                        N/A 212SI9501I | 
                                                                                Weight | 
                                                                        N/A 1.762 lb |