| Type | N/A Butterfly Valve | 
| Style | N/A Grooved | 
| Valve Size | N/A 5 in | 
| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Body Coating | N/A Epoxy | 
| Stem Material | N/A 416 S.S. | 
| Application | N/A Recommended for water service, dilute acids, alkalies, oil-free air and many chemical services. NOT FOR USE IN PETROLEUM SERVICES. | 
| Disc Material | N/A Ductile Iron conforming to ASTM A 536 Grades 65-45-12 | 
| Disc Coating | N/A EPDM (Grade E) | 
| Operator | N/A 10 Pos. L/Lock | 
| Operating Temperature [Min] | N/A -40 ºF | 
| Operating Temperature [Max] | N/A 230 ºF | 
| Operating Pressure [Max] | N/A 300 psi | 
| Anvil Product Number | N/A 7005011848 | 
| UPC Code | N/A 65280805184 | 
| HPH Code | N/A 605GR7557E | 
| Weight | N/A 20 lb | 
