| Type | N/A Butterfly Valve | 
| Style | N/A Grooved | 
| Valve Size | N/A 6 1/2 OD in | 
| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Body Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Body Coating | N/A Nylon | 
| Stem Material | N/A 416 S.S. | 
| Application | N/A
                                                                                          Recommended for petroleum products, air with oil vapors, vegetable oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES. | 
| Disc Material | N/A Ductile Iron conforming to ASTM A 536 Grades 65-45-12 | 
| Disc Coating | N/A EPDM (Grade E) | 
| Operator | N/A Short 10 Pos. L/lock Operator | 
| Operating Temperature [Min] | N/A -20 ºF | 
| Operating Temperature [Max] | N/A 180 ºF | 
| Operating Pressure [Max] | N/A 300 psi | 
| Anvil Product Number | N/A Contact ASC-ES Sales | 
| UPC Code | N/A Contact ASC-ES Sales | 
| Weight | N/A 0 lb | 
