Type | 
                                                                        N/A Ball Valve | 
                                                                                Valve Size | 
                                                                        N/A 3/8 in | 
                                                                                Actuator Type | 
                                                                        N/A Spring Return Handle | 
                                                                                End Type | 
                                                                        N/A Threaded Ends | 
                                                                                Brand | 
                                                                        N/A Sharpe | 
                                                                                Body Material | 
                                                                        N/A 316 Stainless Steel ASTM A351 CF8M | 
                                                                                Seat Material | 
                                                                        N/A RTFE | 
                                                                                End Piece Material | 
                                                                        N/A Carbon Steel ASTM A216 WCB or 316 Stainless Steel ASTM A351 CF8M | 
                                                                                Thrust Bearing Material | 
                                                                        N/A PTFE | 
                                                                                Stem Packing Material | 
                                                                        N/A PTFE / Graphite | 
                                                                                Handle Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Lock Washer Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Locking Device Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Handle Sleeve Material | 
                                                                        N/A PVC | 
                                                                                Flow Coefficient | 
                                                                        N/A 6 | 
                                                                                Operating Temperature [Min] | 
                                                                        N/A 0 ºF | 
                                                                                Operating Temperature [Max] | 
                                                                        N/A 400 ºF | 
                                                                                Cold Working Pressure | 
                                                                        N/A 2000 lb | 
                                                                                Working Steam Pressure | 
                                                                        N/A 150 lb | 
                                                                                Product Number | 
                                                                        N/A 4351012300 | 
                                                                                UPC Code | 
                                                                        N/A 9220140783 | 
                                                                                Weight | 
                                                                        N/A 0.7 lb |