| Type | N/A Balancing Valve | 
| Style | N/A FNPT | 
| Valve Size | N/A 1 1/4 in | 
| Body Material | N/A DZR Brass UNS C35330 | 
| Union Nut Material | N/A Brass ASTM B283 C37700 | 
| Union Material | N/A DZR Brass UNS C35330 | 
| Union O-Ring Material | N/A EPDM Perox | 
| Spring Material | N/A Stainless Steel AISI 302 | 
| Cartridge O-Ring Material | N/A EPDM Perox | 
| Shaped Opening Material | N/A Stainless Steel | 
| Cartridge Body Material | N/A DZR Brass UNS C35330 | 
| Cartridge Spring Material | N/A Stainless Steel AISI 302 | 
| Test Point/Plug Material | N/A DZR Brass UNS C35330 | 
| Min. Temperature | N/A 15 ºF | 
| Max. Temperature | N/A 260 ºF | 
| Max. Pressure | N/A 300 psi | 
| Flow Rate | N/A 4.91-41.2 gpm | 
| Cv | N/A 97 gpm | 
| Anvil Product Number | N/A 0763101565 | 
| UPC Code | N/A 66242852083 | 
| Weight | N/A 2.78 lb | 
