| Items |
1/2-55L-Plain 55L 1/2 LONG STRUCT WELD LUG |
1/2-55L-Galvanized 55L 1/2 GAL LONG STRCT WLD LUG |
5/8-55L-Plain 55L 5/8 LONG STRUCT WELD LUG |
5/8-55L-Galvanized 55L 5/8 GAL LONG STRCT WLD LUG |
3/4-55L-Plain 55L 3/4 LONG STRUCT WELD LUG |
|||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | N/A Carbon Steel - Galvanized | N/A Plain | N/A Carbon Steel - Galvanized | N/A Plain | |||||
| Maximum Temperature | N/A 750 ºF | N/A 450 ºF | N/A 750 ºF | N/A 450 ºF | N/A 750 ºF | |||||
| Maximum Load at 650 °F | N/A 1,350 lb | N/A 1,350 lb | N/A 2,160 lb | N/A 2,160 lb | N/A 3,230 lb | |||||
| Maximum Load at 750 °F | N/A 1,057 lb | N/A 1,057 lb | N/A 1,692 lb | N/A 1,692 lb | N/A 2,530 lb | |||||
| Rod Size | N/A 1/2 in | N/A 1/2 in | N/A 5/8 in | N/A 5/8 in | N/A 3/4 in | |||||
| Product Number | N/A 0500002902 | N/A 0500297247 | N/A 0500002910 | N/A 0500297254 | N/A 0500002928 | |||||
| Weight | N/A 0.75 lb | N/A 0.75 lb | N/A 0.68 lb | N/A 0.68 lb | N/A 1.00 lb | |||||
|
|
||||||||||