| Items |
1/2X1 1/2-54-TWO HOLE WELD LUG 54 1/2X11/2 TWO HOLE WELD LUG |
1/2X2-54-TWO HOLE WELD LUG 54 1/2X2 TWO HOLE STRUC WLD LG |
1/2X3-54-TWO HOLE WELD LUG 54 1/2X3 TWO HOLE STRUC WLD LG |
5/8X1 1/2-54-TWO HOLE WELD LUG 54 5/8X11/2 TWO HLE STR WLD LG |
5/8X2-54-TWO HOLE WELD LUG 54 5/8X2 TWO HOLE STRUC WLD LG |
|||||
| Type | N/A Welding Beam Lug | |||||||||
| Style | N/A Two Hole | |||||||||
| Rod Size | N/A 1/2X1 1/2 | N/A 1/2X2 | N/A 1/2X3 | N/A 5/8X1 1/2 | N/A 5/8X2 | |||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Max Load | N/A 1350 lb | N/A 1350 lb | N/A 1350 lb | N/A 2160 lb | N/A 2160 lb | |||||
| Rod Take-Out Constant 1-9 | N/A 1 1/2 | |||||||||
| Rod Take-Out Constant 10-18 | N/A 1 1/2 | |||||||||
| Rod Take-Out Constant 19-34 | N/A 2 | |||||||||
| Rod Take-Out Constant 35-49 | N/A 3 | |||||||||
| Rod Take-Out Constant 50-63 | N/A | |||||||||
| Product Number | N/A 0500002241 | N/A 0500002258 | N/A 0500002266 | N/A 0500002274 | N/A 0500002282 | |||||
| UPC Code | N/A 69029183465 | N/A 69029183464 | N/A 69029183454 | N/A 69029183455 | N/A 69029183456 | |||||
| HPH Code | N/A 034GR5679 | N/A | N/A | N/A 034GR5680 | N/A | |||||
| Weight | N/A 1.4 lb | N/A 1.7 lb | N/A 2.2 lb | N/A 1.4 lb | N/A 1.6 lb | |||||
|
|
||||||||||