| Items | 
                                
                                                             1 1/4-C3-Painted-EPDM-FG C-3 1 1/4 GREEN FLUSH E LW FLEX CPLG  | 
                        
                                
                                                             1 1/4-C3-Galvanized-EPDM-FG C-3 1 1/4 GALV GRN FLUSH E LW FLEX CPLG  | 
                        
                                
                                                             1 1/4-C3-Painted-EPDM C-3 1 1/4 PURPLE A LW FLEX CPLG  | 
                        
                                
                                                             1 1/4-C3-Galvanized-EPDM C-3 1 1/4 GALV PURPLE A LW FLEX CPLG  | 
                        
                                
                                                             1 1/2-C3-Painted-EPDM-FG C-3 1 1/2 GREEN FLUSH E LW FLEX CPLG  | 
                |||||
| Industry Standards/Certifications | N/A NSF/ANSI 61 | |||||||||
| Type | N/A Lightweight Flexible Coupling | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Housing Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | |||||||||
| Coatings | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized | N/A Rust inhibiting paint Color: ORANGE | N/A Hot Dipped Zinc Galvanized | N/A Rust inhibiting paint Color: ORANGE | |||||
| Gasket Material | N/A EPDM | |||||||||
| Gasket Type | N/A Flush Gap | N/A Flush Gap | N/A Standard C Style | N/A Standard C Style | N/A Flush Gap | |||||
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | |||||||||
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | |||||||||
| Coupling Bolts Size | N/A 3/8 x 2 1/4 in | |||||||||
| Coupling Bolts Qty. | N/A 2 | |||||||||
| Lubrication | N/A Standard Gruvlok, Gruvlok Xtreme™ | |||||||||
| Application | N/A Recommended for wet and dry (oil free air) fire protection sprinkler systems. For freezing conditions, Gruvlok Xtreme™ Lubricant is required. | |||||||||
| Min. Service Temperature Range | N/A -40 ºF | |||||||||
| Max. Service Temperature Range | N/A 230 ºF | N/A 230 ºF | N/A 150 ºF | N/A 150 ºF | N/A 230 ºF | |||||
| Max. Working Pressure | N/A 300 psi | |||||||||
| Max. End Load | N/A 649 lb | N/A 649 lb | N/A 649 lb | N/A 649 lb | N/A 851 lb | |||||
| Range of Pipe End Separation | N/A 0-1/32 in | |||||||||
| Deflection from CL Per Coupling | N/A 1° 5' | N/A 1° 5' | N/A 1° 5' | N/A 1° 5' | N/A 0° 57' | |||||
| Deflection from CL of Pipe | N/A 0.23 in/ft | N/A 0.23 in/ft | N/A 0.23 in/ft | N/A 0.23 in/ft | N/A 0.20 in/ft | |||||
| Min. Specified Torque | N/A 30 lb·ft | |||||||||
| Max. Specified Torque | N/A 45 lb·ft | |||||||||
| Product Number | N/A 0890011018 | N/A 0890014459 | N/A 0890012198 | N/A 0890015605 | N/A 0890011026 | |||||
| UPC Code | N/A 69029196770 | N/A 69029196779 | N/A 69029194570 | N/A 69029194583 | N/A 69029196771 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.25 lb | N/A 1.25 lb | N/A 1.25 lb | N/A 1.25 lb | N/A 1.46 lb | |||||
| 
                         | 
                ||||||||||