| Items |
1 1/4X1X1/2-7106 7106 1 1/4X1X1/2 SXSXNPTRED TEE |
1 1/4X1X3/4-7106 7106 1 1/4X1X3/4 SXSXNPTRED TEE |
1 1/4X1X1-7106 7106 1 1/4X1X1 SXSXNPTRED TEE |
1 1/2X1 1/4X1/2-7106 7106 1 1/2X1 1/4X1/2 SXSXNPTRED TEE |
1 1/2X1 1/4X3/4-7106 7106 1 1/2X1 1/4X3/4 SXSXNPTRED TEE |
|||||
| Type | N/A Tee | |||||||||
| Style | N/A Sock-It | |||||||||
| Nominal Size | N/A 1 1/4x1x1/2 | N/A 1 1/4x1x3/4 | N/A 1 1/4x1x1 | N/A 1 1/2X1 1/4X1/2 | N/A 1 1/2x1 1/4x3/4 | |||||
| Housing Material | N/A Cast iron ASTM A 126 CLASS A | |||||||||
| Bolts Material | N/A Case hardened carbon steel, dichromate finish | |||||||||
| Gaskets Material | N/A EPDM, as specified in accordance with ASTM D 2000 | |||||||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||||
| Max. Working Pressure (UL/ULC Listed) | N/A 300 psi | |||||||||
| Max. Working Pressure (FM Approved) | N/A 300 psi | |||||||||
| Product No | N/A 0390045128 | N/A 0390045144 | N/A 0390045169 | N/A 0390045243 | N/A 0390045268 | |||||
| UPC Code | N/A 69029110960 | N/A 69029110961 | N/A 69029110962 | N/A 69029110966 | N/A 69029110967 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 2.10 lb | N/A 2.10 lb | N/A 2.00 lb | N/A 2.5 lb | N/A 2.40 lb | |||||
|
|
||||||||||