| Items |
1-7103 7103 1 SXSXS TRIPLE TEE |
1 1/4-7103 7103 1 1/4 SXSXS TRIPLE TEE |
1 1/2-7103 7103 1 1/2 SXSXS TRIPLE TEE |
2-7103 7103 2 SXSXS TRIPLE TEE |
||||
| Type | N/A Tee | |||||||
| Style | N/A Sock-It | |||||||
| Nominal Size | N/A 1 | N/A 1 1/4 | N/A 1 1/2 | N/A 2 | ||||
| Housing Material | N/A Cast iron ASTM A 126 CLASS A | |||||||
| Bolts Material | N/A Case hardened carbon steel, dichromate finish | |||||||
| Gaskets Material | N/A EPDM, as specified in accordance with ASTM D 2000 | |||||||
| Industry Standards/Certifications | N/A cULus Listed. FM Approved. | |||||||
| Max. Working Pressure (UL/ULC Listed) | N/A 300 psi | N/A 175 psi | N/A 175 psi | N/A 175 psi | ||||
| Max. Working Pressure (FM Approved) | N/A 300 psi | N/A 300 psi | N/A 300 psi | N/A 250 psi | ||||
| Product No | N/A 0390043800 | N/A 0390043818 | N/A 0390043826 | N/A 0390043834 | ||||
| UPC Code | N/A 69029110953 | N/A 69029110954 | N/A 69029110955 | N/A 69029110956 | ||||
| HPH Code | N/A | |||||||
| Weight | N/A 2.3 lb | N/A 2.9 lb | N/A 3.4 lb | N/A 5.6 lb | ||||
|
|
||||||||