2000# Forged Carbon Steel Threaded 45° Elbow ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
| Items | 
                                
                                                             1/4-42F2 42F2 1/4 2000 THRD 45 ELBOW FORGED  | 
                        
                                
                                                             3/8-42F2 42F2 3/8 2000 THRD 45 ELBOW FORGED  | 
                        
                                
                                                             1/2-42F2 42F2 1/2 2000 THRD 45 ELBOW FORGED  | 
                        
                                
                                                             3/4-42F2 42F2 3/4 2000 THRD 45 ELBOW FORGED  | 
                        
                                
                                                             1-42F2 42F2 1 2000 THRD 45 ELBOW FORGED  | 
                |||||
| Type | N/A Elbow | |||||||||
| Style | N/A Threaded | |||||||||
| Nominal Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Class | N/A 2000 | |||||||||
| Product Number | N/A 4308000450 | N/A 4308000452 | N/A 4308000454 | N/A 4308000456 | N/A 4308000458 | |||||
| UPC Code | N/A 09220126248 | N/A 09220126249 | N/A 09220126250 | N/A 09220126251 | N/A 09220126252 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.18 lb | N/A 0.22 lb | N/A 0.44 lb | N/A 0.6 lb | N/A 1.01 lb | |||||
| 
                         | 
                ||||||||||