| Items | 1/2-52CP6-FS 52CP6 1/2 6000 SW COUPLING FORGED | 3/4-52CP6-FS 52CP6 3/4 6000 SW COUPLING FORGED | 1-52CP6-FS 52CP6 1 6000 SW COUPLING FORGED | 1 1/4-52CP6-FS 52CP6 1 1/4 6000 SW COUPLING FORGED | 1 1/2-52CP6-FS 52CP6 1 1/2 6000 SW COUPLING FORGED | |||||
| Type | N/A Coupling | |||||||||
| Connection Type | N/A Socket Weld | |||||||||
| Nominal Size | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Finish | N/A Plain | |||||||||
| Class | N/A 6000 | |||||||||
| Product Number | N/A 52CP6004 | N/A 52CP6006 | N/A 52CP6010 | N/A 52CP6012 | N/A 52CP6014 | |||||
| UPC Code | N/A 09220126756 | N/A 09220126757 | N/A 09220126758 | N/A 09220126759 | N/A 09220126760 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.5 lb | N/A 0.5 lb | N/A 0.9 lb | N/A 1.30 lb | N/A 2.40 lb | |||||
|  | ||||||||||
