3000# Forged Carbon Steel Threaded Cross ASTM SA105N, NORMALIZED (Material), ASME B16.11 (Dimensions are either minimum or set by factory), ASME B1.20.1 (Threads).
| Items |   1/8-42X3-3000-FS 42X3 1/8 3000 THRD CROSS FORGED |   1/4-42X3-3000-FS 42X3 1/4 3000 THRD CROSS FORGED |   3/8-42X3-3000-FS 42X3 3/8 3000 THRD CROSS FORGED |   1/2-42X3-3000-FS 42X3 1/2 3000 THRD CROSS FORGED |   3/4-42X3-3000-FS 42X3 3/4 3000 THRD CROSS FORGED | |||||
| Type | N/A Cross | |||||||||
| Style | N/A Threaded | |||||||||
| Nominal Size | N/A 1/8 in | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Class | N/A 3000 | |||||||||
| Product Number | N/A 4308002700 | N/A 4308002702 | N/A 4308002704 | N/A 4308002706 | N/A 4308002708 | |||||
| UPC Code | N/A 09220126684 | N/A 09220126685 | N/A 09220126686 | N/A 09220126687 | N/A 09220126688 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.40 lb | N/A 0.5 lb | N/A 0.9 lb | N/A 1.4 lb | N/A 2.5 lb | |||||
|  | ||||||||||
