| Items | 
                                
                                 3/8x1/4-42RT6 42RT6 - 3/8x1/4 6000 TH RTEE FORGED  | 
                        
                                
                                 1/2x1/4-42RT6 42RT6 - 1/2x1/4 6000 TH RTEE FORGED  | 
                        
                                
                                 1/2x3/8-42RT6 42RT6 - 1/2x3/8 6000 TH RTEE FORGED  | 
                        
                                
                                 1x1/4-42RT6 42RT6 - 1x1/4 6000 TH RTEE FORGED  | 
                        
                                
                                 1x3/4-42RT6 42RT6 - 1x3/4 6000 TH RTEE FORGED  | 
                |||||
| Industry Standards/Certifications | N/A | |||||||||
| Type | N/A Reducing Tee | |||||||||
| Connection Type | N/A Threaded | |||||||||
| Nominal Size | N/A 3/8 x 1/4 in | N/A 1/2 x 1/4 in | N/A 1/2 x 3/8 in | N/A 1 x 1/4 in | N/A 1 x 3/4 in | |||||
| Material | N/A Forged Carbon Steel | |||||||||
| Coatings | N/A Plain | |||||||||
| Class | N/A 6000 | |||||||||
| Product Number | N/A 42T3001 | N/A 42T3002 | N/A 42T3003 | N/A 42T3004 | N/A 42T3006 | |||||
| UPC Code | N/A 09220126567 | N/A 09220126568 | N/A 09220126569 | N/A 09220126573 | N/A 09220126575 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 2.10 lb | N/A 2.10 lb | N/A 2.10 lb | N/A 4.7 lb | N/A 4.7 lb | |||||
| 
                         | 
                ||||||||||